MAX98355B

NOT RECOMMENDED FOR NEW DESIGNS

PCM Input Class D Audio Power Amplifiers

Exceptionally High Jitter Tolerance and Efficiency

Viewing:

Part Details

  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V
  • 2.4mA Quiescent Current
  • 92% Efficiency (RL = 8Ω, POUT = 900mW, VDD = 3.7V)
  • 25µVRMS Output Noise (AV = 15dB)
  • Low 0.013% THD+N at 1kHz
  • No MCLK Required
  • Sample Rates of 8kHz to 96kHz
  • Supports Left, Right, or Left/2 + Right/2 Outputs
  • Sophisticated Edge Rate Control Enables Filterless Class D Outputs
  • 77dB PSRR at 217Hz
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Package: 1.345mm x 1.435mm WLP (0.4mm Pitch)
MAX98355B
PCM Input Class D Audio Power Amplifiers
MAX98355A, MAX98355B: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX98355B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed