MAX982

PRODUCTION

Ultra-Low-Power, Open-Drain, Single/Dual-Supply Comparators

Part Models
6
1ku List Price
Starting From $2.54

Part Details

  • Available in Ultra-Small Packages:
    • UCSP™ (MAX972)
    • µMAX® (MAX9_1/MAX9_2/MAX9_3)
  • Ultra-Low Quiescent Current (4µA, max) Over Extended Temp Range (MAX971/MAX981)
  • Power Supplies:
    • Single 2.5V to 11V
    • Dual ±1.25V to ±5.5V
  • Input Voltage Range Includes Negative Supply
  • Internal Bandgap Reference
    • 1.182V ±1% (MAX97_)
    • 1.182V ±2% (MAX98_)
  • 12µs Propagation Delay (10mV Overdrive)
  • Output Has Separate GND Pin (MAX9_1/MAX9_4)
MAX982
Ultra-Low-Power, Open-Drain, Single/Dual-Supply Comparators
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on MAX982 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed