MAX9812H
Tiny, Low-Cost, Single/Dual-Input, Fixed-Gain Microphone Amplifiers with Integrated Bias
Industry's Smallest, Low-Noise, Low-Power Microphone Amplifiers with Integrated Bias
Part Details
- PC2001 Compliant
- 100dB at 217Hz Power-Supply Rejection Ratio
- Very Low 230µA Quiescent Current
- Low 0.015% THD+N
- Available in Two Versions
- MAX9812L/MAX9813L2.7V to 3.6V
- MAX9812H/MAX9813H4.5V to 5.5V
- Internal Low-Noise Microphone Bias Supply
- 2.3V for MAX9812L/MAX9813L
- 4.0V for MAX9812H/MAX9813H
- 100nA Low-Power Shutdown Mode
- Rail-to-Rail Outputs
- 20dB Fixed Gain
- Available in Tiny 6-Pin SC70 (2mm x 2.1mm) and 8-Pin SOT23 (3mm x 3mm) Packages
- Extended Temperature Range -40°C to +85°C
The MAX9812/MAX9813 are single/dual-input, 20dB fixed-gain microphone amplifiers. They offer tiny packaging and a low-noise, integrated microphone bias, making them ideal for portable audio applications such as notebook computers, cell phones, and PDAs. These amplifiers feature a 500kHz bandwidth, rail-to-rail outputs, an industry-leading 100dB power-supply rejection ratio, and a very low 0.015% THD+N. Power-saving features include very low 230µA supply current and a total shutdown mode that cuts the combined supply and BIAS currents to only 100nA.
The MAX9812 is a single amplifier in a 6-pin SC70 package (2mm x 2.1mm) and the MAX9813 is a dual-input amplifier available in an 8-pin SOT23 (3mm x 3mm) package. The MAX9813 has two inputs allowing two microphones to be multiplexed to a single output.
The MAX9812/MAX9813 are offered in two grades. The MAX9812L/MAX9813L are optimized for 3.3V supply operation (2.7V to 3.6V). The MAX9812H/MAX9813H are PC2001 compliant and are optimized for 5V operation (4.5V to 5.5V). Both devices are specified over the -40°C to +85°C extended operating temperature range.
Applications
- Car Kit Adapters
- Digital Cameras
- Notebook Computers
- PDAs
- Smartphones
- Video Tape Recorders
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9812H yet. Have something to say?
Start a Discussion on EngineerZone®