MAX976

PRODUCTION

Single/Dual/Quad, SOT23, Single-Supply, High-Speed, Low-Power Comparators

Part Models
5
1ku List Price
Starting From $3.55

Part Details

  • Single-Supply Operation Down to 2.7V
  • 20ns Propagation Delay
  • 225µA Supply Current
  • 1nA Shutdown Supply Current
  • Rail-to-Rail Outputs
  • Ground-Sensing Inputs
  • Internal Hysteresis Ensures Clean Switching
  • Available in Space-Saving Packages
    • SOT23 (MAX998)
    • µMAX (MAX976)
    • QSOP (MAX978)
MAX976
Single/Dual/Quad, SOT23, Single-Supply, High-Speed, Low-Power Comparators
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX976 yet. Have something to say?

Start a Discussion on EngineerZone®