MAX9750
2.6W Stereo Audio Power Amplifiers and DirectDrive® Headphone Amplifiers
Integrated Audio Power Amplifiers Combine a 2.6W Stereo Amp and a DirectDrive Headphone Amp
Part Details
- No DC-Blocking Capacitors Required—Provides Industry's Most Compact Notebook Audio Solution
- PC2001 Compliant
- 5V Single-Supply Operation
- Class AB 2.6W Stereo BTL Speaker Amplifiers
- 110mW DirectDrive Headphone Amplifiers
- High 90dB PSRR
- Low-Power Shutdown Mode
- Industry-Leading Click-and-Pop Suppression
- Low 0.01% THD+N at 1kHz
- Short-Circuit and Thermal Protection
- Selectable Gain Settings
- Analog Volume Control (MAX9750)
- BEEP Input with Glitch Filter (MAX9750)
- 2:1 Stereo Input MUX (MAX9751)
- ±8kV ESD-Protected Headphone Driver Outputs
- Available in Space-Saving, Thermally Efficient 28-Pin Thin QFN (5mm x 5mm x 0.8mm) Package
The MAX9750/MAX9751/MAX9755 combine a stereo, 2.6W audio power amplifier and stereo DirectDrive 110mW headphone amplifier in a single device. The headphone amplifier uses Maxim's DirectDrive architecture that produces a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, saving cost, space, and component height. A high 90dB PSRR and low 0.01% THD+N ensures clean, low-distortion amplification of the audio signal.
The MAX9750 features an analog volume control, and a BEEP input. The MAX9751 features a 2:1 input multiplexer, allowing multiple audio sources to be selected. All devices feature a single-supply voltage, a shutdown mode, logic-selectable gain, and a headphone sense input. Industry-leading click-and-pop suppression eliminates audible transients during power and shutdown cycles.
The MAX9750/MAX9751/MAX9755 are offered in a space-saving, thermally efficient 28-pin thin QFN (5mm x 5mm x 0.8mm) package. Those devices have thermal-overload and output short-circuit protection, and are specified over the extended -40°C to +85°C temperature range.
Applications
- Flat-Panel TVs
- LCD Projectors
- Notebook PCs
- PC Displays
- Portable DVD Players
- Tablet PCs
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max9750 yet. Have something to say?
Start a Discussion on EngineerZone®