MAX975
PRODUCTIONSingle/Dual, +3V/+5V Dual-Speed Comparators with Auto-Standby
- Part Models
- 4
- 1ku List Price
- Starting From $2.46
Part Details
- Three Operating Modes:
- High Speed
- High Speed with Auto-Standby
- Low Power
- 28ns Propagation Delay (high-speed mode)
- 5µA Max Supply Current in Low-Power/Auto-Standby Modes
- +3V/+5V Single-Supply Operation
- Rail-to-Rail Outputs
- Ground-Sensing Input
- Internal Hysteresis (high-speed mode)
- Adjustable Timeout Period
- µMAX Package (MAX975) QSOP-16 Package (MAX977)
The MAX975/MAX977 single/dual comparators feature three different operating modes, and are optimized for +3V and +5V single-supply applications. The operating modes are as follows: high speed, high speed with auto-standby, and low power. Propagation delay is 28ns in high-speed mode, while supply current is only 250µA. Supply current is reduced to 3µA in low-power mode.
The auto-standby feature allows the comparator to automatically change from low-power mode to highspeed mode upon receipt of an input signal. In the absence of an input signal, the comparator reverts back to low-power mode after an adjustable timeout period. The timeout period for the MAX975 to enter standby is set by a single capacitor. The dual MAX977 features independently adjustable timeout periods for each comparator using separate capacitors.
The MAX975/MAX977's inputs have a common-mode voltage range of -0.2V to (VCC - 1.2V). The differential input voltage range extends rail to rail. The outputs are capable of rail-to-rail operation without external pull-up circuitry, making these devices ideal for interface with CMOS/TTL logic. All inputs and outputs can tolerate a continuous short-circuit fault condition to either rail. The comparator's internal hysteresis in high-speed mode ensures clean output switching, even with slow-moving input signals.
The single MAX975 is available in 8-pin SO and 8-pin µMAX® packages, while the dual MAX977 is available in 14-pin SO and 16-pin QSOP packages.
Applications
- 3V Systems
- Battery-Powered Applications
- Digital-Line Receivers
- IR Receivers
- Keyless Entry
- RF ID Tags
- Threshold Detectors/Discriminators
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX975ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX975ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX975EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX975EUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 7, 2023 - 2361C WAFER FAB |
||
MAX975ESA+ | PRODUCTION | |
MAX975ESA+T | PRODUCTION | |
MAX975EUA+ | PRODUCTION | |
MAX975EUA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX975ESA+ | PRODUCTION | |
MAX975ESA+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX975EUA+ | PRODUCTION | |
MAX975EUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX975 yet. Have something to say?
Start a Discussion on EngineerZone®