MAX974
PRODUCTIONUltra-Low-Power, Open-Drain, Single/Dual-Supply Comparators
- Part Models
- 3
- 1ku List Price
- Starting From $3.24
Part Details
- Available in Ultra-Small Packages:
- UCSP™ (MAX972)
- µMAX® (MAX9_1/MAX9_2/MAX9_3)
- Ultra-Low Quiescent Current (4µA, max) Over Extended Temp Range (MAX971/MAX981)
- Power Supplies:
- Single 2.5V to 11V
- Dual ±1.25V to ±5.5V
- Input Voltage Range Includes Negative Supply
- Internal Bandgap Reference
- 1.182V ±1% (MAX97_)
- 1.182V ±2% (MAX98_)
- 12µs Propagation Delay (10mV Overdrive)
- Output Has Separate GND Pin (MAX9_1/MAX9_4)
The MAX971–MAX974 and MAX981–MAX984 single/dual/quad low-voltage comparators feature the lowest power consumption available. These micropower devices draw less than 4µA supply current over temperature (MAX971/MAX972/MAX981/MAX982), and include an internal 1.182V ±1% (MAX971/MAX973/ MAX974) or ±2% (MAX981–MAX984) voltage reference and programmable hysteresis.
Ideal for 3V or 5V single-supply applications, these devices operate from a single 2.5V to 11V supply (or ±1.25V to ±5.5V dual supplies), and each comparator's input voltage ranges from the negative supply rail to within 1.3V of the positive supply.
The single MAX971/MAX981 and the dual MAX973/ MAX982/MAX983 provide a unique, simple method for adding hysteresis without feedback or complicated equations, simply by using the HYST pin plus two resistors.
The MAX971–MAX974 and MAX981–MAX984's open-drain outputs permit wire-ORed configurations. Thanks to an 11V output range and separate GND pin for the output transistor (MAX971/MAX974, MAX981/MAX984), these devices are ideal for level translators and bipolar to single-ended converters. For similar devices with complementary output stages, see the MAX921-MAX924 (1% reference) and the MAX931–MAX934 (2% reference).
Applications
- Battery-Powered Systems
- Level Translators
- Oscillator Circuits
- Threshold Detectors
- Window Comparators
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX974CSE+ | 16-SOIC_N-150_MIL | ||
MAX974ESE+ | 16-SOIC_N-150_MIL | ||
MAX974ESE+T | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max974 yet. Have something to say?
Start a Discussion on EngineerZone®