MAX9724B

PRODUCTION

60mW, DirectDrive, Stereo Headphone Amplifier with Low RF Susceptibility and Shutdown

Part Models
3
1ku List Price
Starting From $0.62

Part Details

  • Improved RF Noise Rejection (Up to 67dB Over Typical Amplifiers)
  • No Bulky DC-Blocking Capacitors Required
  • Low-Power Shutdown Mode, < 0.1µA
  • Adjustable Gain (MAX9724A) or Fixed -1.5V/V Gain (MAX9724B)
  • Low 0.02% THD+N
  • High PSRR (80dB at 1kHz) Eliminates LDO
  • Integrated Click-and-Pop Suppression
  • 2.7V to 5.5V Single-Supply Operation
  • Low Quiescent Current (3.5mA)
  • Available in Space-Saving Packages
    • 12-Bump UCSP (1.5mm x 2mm)
    • 12-Pin Thin QFN (3mm x 3mm x 0.8mm)
MAX9724B
60mW, DirectDrive, Stereo Headphone Amplifier with Low RF Susceptibility and Shutdown
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX9724AEVKIT

Evaluation Kit for the MAX9724A and MAX9724B

Features and Benefits

  • No DC-Blocking Output Capacitors Required
  • 2.7V to 5.5V Operation
  • Adjustable -1.5V/V Gain
  • 60mW per Channel into a 32Ω Load
  • 0.02% THD+N
  • Fully Assembled and Tested

Product Details

The MAX9724A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that uses the MAX9724A IC to drive a stereo headphone in portable applications. The MAX9724A is a 60mW stereo headphone amplifier with adjustable gain and DirectDrive® outputs. Maxim's DirectDrive technology eliminates the need for bulky DC-blocking capacitors at the output of the amplifier.

The EV kit is configured for a -1.5V/V gain and is designed to operate from a 2.7V to 5.5V DC power supply. The EV kit is capable of delivering up to 60mW per channel into a 32Ω load and achieving 0.02% THD+N.

The MAX9724A EV kit can also be used to evaluate the MAX9724B fixed-gain amplifier. Contact Maxim for a free sample of the MAX9724B IC.

Applications

  • Cellular Phones
  • DVD Players
  • Handheld Gaming Consoles
  • MP3 Players
  • Notebook PCs
  • PDAs
  • Smartphones

MAX9724AEVKIT
Evaluation Kit for the MAX9724A and MAX9724B

Latest Discussions

No discussions on MAX9724B yet. Have something to say?

Start a Discussion on EngineerZone®