MAX971

PRODUCTION

Ultra-Low-Power, Open-Drain, Single/Dual-Supply Comparators

Part Models
6
1ku List Price
Starting From $2.99
Viewing:

Part Details

  • Available in Ultra-Small Packages:
    • UCSP™ (MAX972)
    • µMAX® (MAX9_1/MAX9_2/MAX9_3)
  • Ultra-Low Quiescent Current (4µA, max) Over Extended Temp Range (MAX971/MAX981)
  • Power Supplies:
    • Single 2.5V to 11V
    • Dual ±1.25V to ±5.5V
  • Input Voltage Range Includes Negative Supply
  • Internal Bandgap Reference
    • 1.182V ±1% (MAX97_)
    • 1.182V ±2% (MAX98_)
  • 12µs Propagation Delay (10mV Overdrive)
  • Output Has Separate GND Pin (MAX9_1/MAX9_4)
MAX971
Ultra-Low-Power, Open-Drain, Single/Dual-Supply Comparators
MAX971, MAX972, MAX973, MAX974, MAX981, MAX982, MAX983, MAX984: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max971 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed