MAX9679
12-Channel, 10-Bit Programmable Gamma and VCOM Reference Voltages
Industry's Most Accurate Gamma Curve Reference System
Part Details
- 12 Channels of Programmable Gamma Voltages with 10-Bit Resolution
- Programmable VCOM Voltage with 10-Bit Resolution
- Programmable Reference for DACs
- Multiple-Time Programmable Memory to Store Gamma and VCOM Codes
- Switching Between Two Gamma Curves and VCOM Voltages
- AVDD1, AVDD2, and AVDD_AMP Supplies to Reduce Heat
- I²C Interface (1MHz Fast-Mode Plus)
The MAX9679 provides multiple programmable reference voltages for gamma correction in TFT LCDs and a programmable reference voltage for VCOM adjustment. All gamma and VCOM reference voltages have a 10-bit digital-to-analog converter (DAC) and high-current buffer, which reduces the recovery time of the output voltages when critical levels and patterns are displayed. A programmable internal reference sets the full-scale voltage of the DACs.
Two independent sets of gamma curves and VCOM codes can be stored in the IC's volatile memory; BKSEL signal selects between the two sets.
The IC has multiple-time programmable (MTP) memory to store gamma and VCOM codes on the chip, eliminating the need for external EEPROM.
Applications
- TFT LCDs
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9679 yet. Have something to say?
Start a Discussion on EngineerZone®