MAX9654

NOT RECOMMENDED FOR NEW DESIGNS

3.3V, HD/SD Triple-Channel Filter Amplifiers with Shutdown

3.3V Operation Saves Power and Eliminates the Need for 5V Video Supplies

Viewing:

Part Details

  • 9.5mA/Channel Supply Current
  • Selectable Lowpass Filter for High-Definition or Standard-Definition Video Signals (MAX9654)
  • 8.5MHz Standard-Definition Passband with 57dB Attenuation at 27MHz
  • 42MHz High-Definition Passband with 50dB Attenuation at 109MHz
  • 2V/V Gain
  • 3.135V to 3.465V Single-Supply Operation
  • 12µA Shutdown Mode (MAX9653/MAX9654)
MAX9654
3.3V, HD/SD Triple-Channel Filter Amplifiers with Shutdown
MAX9652, MAX9653, MAX9654: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max9654 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed