MAX965
PRODUCTIONSingle/Dual/Quad, Micropower, Ultra-Low-Voltage, Rail-to-Rail I/O Comparators
- Part Models
- 4
- 1ku List Price
- Starting From $2.24
Part Details
- Ultra-Low Single-Supply Operation down to +1.6V
- Rail-to-Rail Common-Mode Input Voltage Range
- 3µA Quiescent Supply Current per Comparator
- Open-Drain Outputs Swing Beyond VCC
- 1.235V ±1.5% Precision Internal Reference (MAX965/967/968/969)
- 10µs Propagation Delay (50mV overdrive)
- Available in Space-Saving Packages:
- 8-Pin µMAX (MAX965–MAX968)
- 16-Pin QSOP (MAX969/MAX970)
The MAX965–MAX970 single/dual/quad micropower comparators feature rail-to-rail inputs and outputs, and fully specified single-supply operation down to +1.6V. These devices draw less than 5µA per comparator and have open-drain outputs that can be pulled beyond VCC to 6V (max) above ground. In addition, their rail-to-rail input common-mode voltage range makes these comparators suitable for ultra-low-voltage operation.
A +1.6V to +5.5V single-supply operating voltage range makes the MAX965 family of comparators ideal for 2-cell battery-powered applications. The MAX965/MAX967/MAX968/MAX969 offer programmable hysteresis and an internal 1.235V ±1.5% reference. All devices are available in either space-saving 8-pin µMAX® or 16-pin QSOP packages.
Applications
- 2-Cell Battery-Powered/Portable Systems
- Ground/Supply Sensing
- Mobile Communications
- Threshold Detectors/Discriminators
- Voltage-Level Translation
- Window Comparators
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX965ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX965ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX965EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX965EUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 3, 2023 - 2361NA WAFER FAB |
||
MAX965ESA+ | PRODUCTION | |
MAX965ESA+T | PRODUCTION | |
MAX965EUA+ | PRODUCTION | |
MAX965EUA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX965ESA+ | PRODUCTION | |
MAX965ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on max965 yet. Have something to say?
Start a Discussion on EngineerZone®