MAX9646

PRODUCTION

nanoPower Comparators with Precision Reference in 4-Bump UCSP

Deliver Ultra-Small, Low-Power Comparator Solutions for Mobile Devices

Part Models
3
1ku List Price
Starting From $0.70

Part Details

  • Tiny, 1mm x 1mm x 0.6mm 4-Bump UCSP
    • Footprint = Two 0402 Resistors
    • Also Available in a 5-Pin SOT23 Package
  • Ultra-Low Operating Current (700nA max)
  • -0.3V to +5.5V Input Voltage Range
  • Internal 0.2V Reference Trimmed to 1% Accuracy
  • 15µs Propagation Delay
  • -40°C to +85°C Extended Temperature Range
MAX9646
nanoPower Comparators with Precision Reference in 4-Bump UCSP
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX9645EVKIT

Evaluation Kits for the MAX9644, MAX9645, and MAX9646

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • +1V to +5.5V VCC Range
  • +0.2V Internal Reference Voltage
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9644/MAX9645/MAX9646 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9644/MAX9645/MAX9646 single comparators. All EV kits have a common internal reference voltage of +0.2V, operate from a +1V to +5.5V power supply (VCC), and have a common -0.3V to +5.5V input voltage (IN) range.

The EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9644/MAX9645/MAX9646 SOT23 IC sample when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9646EVKIT

Evaluation Kits for the MAX9644, MAX9645, and MAX9646

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • +1V to +5.5V VCC Range
  • +0.2V Internal Reference Voltage
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9644/MAX9645/MAX9646 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9644/MAX9645/MAX9646 single comparators. All EV kits have a common internal reference voltage of +0.2V, operate from a +1V to +5.5V power supply (VCC), and have a common -0.3V to +5.5V input voltage (IN) range.

The EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9644/MAX9645/MAX9646 SOT23 IC sample when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9644EVKIT

Evaluation Kits for the MAX9644, MAX9645, and MAX9646

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • +1V to +5.5V VCC Range
  • +0.2V Internal Reference Voltage
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9644/MAX9645/MAX9646 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9644/MAX9645/MAX9646 single comparators. All EV kits have a common internal reference voltage of +0.2V, operate from a +1V to +5.5V power supply (VCC), and have a common -0.3V to +5.5V input voltage (IN) range.

The EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9644/MAX9645/MAX9646 SOT23 IC sample when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9645EVKIT
Evaluation Kits for the MAX9644, MAX9645, and MAX9646
MAX9646EVKIT
Evaluation Kits for the MAX9644, MAX9645, and MAX9646
MAX9644EVKIT
Evaluation Kits for the MAX9644, MAX9645, and MAX9646

Latest Discussions

No discussions on MAX9646 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed