MAX9641

Low-Power, Dual Hall-Effect Sensor

Industry's First Dual Hall-Effect Sensor that Measures the Direction and Speed of an Applied Magnetic Field

Viewing:

Part Details

  • 1.7V to 5.5V Supply Voltage Range
  • Ultra-Low Supply Current
  • Adjustable Thresholds
  • Adjustable Duty Cycle
  • Direction Indicator
  • CMOS Output Eliminates the Need for an External Pull-Up Resistor
  • Tiny 1.2mm x 1.7mm, 6-Bump WLP
  • -40°C to +125°C Temperature Range
MAX9641
Low-Power, Dual Hall-Effect Sensor
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9641 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed