MAX961

PRODUCTION

Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators

Part Models
4
1ku List Price
Starting From $2.93

Part Details

  • Ultra-Fast, 4.5ns Propagation Delay
  • Ideal for +3V and +5V Single-Supply Applications
  • Beyond-the-Rails Input Voltage Range
  • Low, 5mA Supply Current (MAX997/MAX999)
  • 3.5mV Internal Hysteresis for Clean Switching
  • Output Latch (MAX961/MAX963)
  • TTL/CMOS-Compatible Outputs
  • Shutdown Mode (MAX961/MAX963/MAX964/MAX997)
  • Available in Space-Saving Packages:
    • 5-Pin SOT23 (MAX999)
    • 8-Pin µMAX (MAX961/MAX962/MAX997)
    • 16-Pin QSOP (MAX964)
MAX961
Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions