MAX9597

Obsolete

Low-Power Audio/Video Interface for Single SCART Connectors

Industry's First Integrated, 3.3V, Single SCART Solution for Set-Top Box and DVD Applications

Viewing:

Part Details

  • 53mW Quiescent Power Consumption
  • 5µW Shutdown Consumption
  • Audio Operational Amplifiers to Create Input Filters
  • Clickless/Popless, DirectDrive Audio
  • Video Reconstruction Filter with 10MHz Passband and 43dB Attenuation at 27MHz
  • 3.3V and 12V Supply Voltages
MAX9597
Low-Power Audio/Video Interface for Single SCART Connectors
MAX9597: System Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9597 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed