MAX9588
Single, Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with AC-Coupled Input Buffers
3.3V Standard-Definition Video Filters for Set-Top Box, TV, and DVD Applications
Part Details
- Single- (MAX9586), Dual- (MAX9587), Triple- (MAX9588), and Quad- (MAX9589) Channel Devices
- 8.5MHz, ±1dB Passband
- 55dB Attenuation at 27MHz
- Fixed Gain of 2V/V
- Low Power: 4.25mA per Channel
- 2.7V to 3.6V Single-Supply Operation
- Small SOT23 and µMAX Packages
The MAX9586–MAX9589 are small, low-power, multichannel video amplifiers with integrated reconstruction filters and input clamps. Specially suited for standard-definition video signals, these devices are ideal for a wide range of television and set-top box applications.
The video signals from the outputs of a digital-to-analog converter (DAC) are AC-coupled to the inputs of the MAX9586–MAX9589. External video signals, in which the DC bias is usually not known, can also be AC-coupled to the inputs of the MAX9586–MAX9589. The input sync-tip clamps set the DC level of composite video or luma signals, and the input bias circuits set the DC level of chroma signals.
The reconstruction filter typically has ±1dB passband flatness at 8.5MHz and 55dB attenuation at 27MHz. The amplifiers have 2V/V gain and the outputs can be DC-coupled to a 75Ω load, which is the equivalent of two video loads, or AC-coupled to a 150Ω load.
The MAX9586–MAX9589 operate from a 2.7V to 3.6V single supply and are specified over the -40°C to +125°C automotive temperature range. The MAX9586–MAX9589 are offered in small SOT23 and µMAX® packages.
Applications
- Set-Top Boxes
- Televisions
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9588 yet. Have something to say?
Start a Discussion on EngineerZone®