MAX9584
Dual, Triple, and Quad Standard-Definition Video Filter Amplifiers with DC-Coupled Input Buffers
3.3V Standard-Definition Video Filters for Set-Top Box, TV, and DVD Applications
Part Details
- Dual- (MAX9583), Triple- (MAX9584), and Quad- (MAX9585) Channel Devices
- 8.5MHz, ±1dB Passband
- 55dB Attenuation at 27MHz
- Fixed Gain of 2V/V
- Low Power: 3.5mA per Channel
- 2.7V to 3.6V Single-Supply Operation
- Small SOT23 and µMAX Packages
The MAX9583/MAX9584/MAX9585 are small, low-power, multichannel video amplifiers with integrated reconstruction filters. Specially suited for standard-definition video signals, these devices are ideal for a wide range of television, set-top box, and portable applications.
The MAX9583/MAX9584/MAX9585 inputs can be directly connected to the outputs of a video digital-to-analog converter (DAC). The reconstruction filter typically has ±1dB passband flatness at 8.5MHz and 55dB attenuation at 27MHz. The amplifiers have a 2V/V gain and the outputs can be DC-coupled to a 75Ω load which is the equivalent of two video loads, or AC-coupled to a 150Ω load.
The MAX9583/MAX9584/MAX9585 operate from a 2.7V to 3.6V single supply and are specified over the -40°C to +125°C automotive temperature range. The MAX9583 is offered in a small, 6-pin thin SOT23 package. The MAX9584 is offered in a small, 8-pin µMAX® package, and the MAX9585 is offered in a small, 10-pin µMAX package.
Applications
- Portable
- Set-Top Boxes
- Televisions
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9584 yet. Have something to say?
Start a Discussion on EngineerZone®