MAX9483

Dual-Output, Multimode CD-RW/DVD Laser-Diode Drivers

Viewing:

Part Details

  • Dual Output Ports with Three Controlled-Current Channels
  • Support Various Laser-Diode Driver Standards
    • CD-R/RW, DVD-R, DVD+R, DVD-RW, DVD+RW, DVD-RAM, and DVD Video
  • MAX9483 is Pin and Function Compatible with ATMEL T0806
  • Independent Frequency Setting for the Two Output Ports (MAX9484)
  • Accepts Differential (LVDS) or Single-Ended Inputs for Writing Data (MAX9484)
  • Enable Control
  • High-Current Swing Up to 270mA for the Reading Current
  • High 400mA Total Peak Writing Current
  • Adjustable Modulation Frequency from 100MHz to 600MHz
  • Fast Output-Current Pulse Rise and Fall Time 1.0ns (typ)
  • 4.5V to 5.5V Single-Supply Voltage
  • No External Reference Clock Required
  • 0°C to +70°C Commercial Temperature Range
MAX9483
Dual-Output, Multimode CD-RW/DVD Laser-Diode Drivers
MAX9483, MAX9484: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9483 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed