MAX942
PRODUCTIONHigh-Speed, Low-Power, 3V/5V, Rail-to-Rail, Single-Supply Comparators
- Part Models
- 14
- 1ku List Price
- Starting From $3.04
Part Details
- Available in µMAX Package
- Optimized for 3V and 5V Applications (Operation Down to 2.7V)
- Fast, 80ns Propagation Delay (5mV Overdrive)
- Rail-to-Rail Input Voltage Range
- Low 350µA Supply Current per Comparator
- Low, 1mV Offset Voltage
- Internal Hysteresis for Clean Switching
- Outputs Swing 200mV of Power Rails
- CMOS/TTL-Compatible Outputs
- Output Latch (MAX941 Only)
- Shutdown Function (MAX941 Only)
The MAX941/MAX942/MAX944 are single/dual/quad high-speed comparators optimized for systems powered from a 3V or 5V supply. These devices combine high speed, low power, and rail-to-rail inputs. Propagation delay is 80ns, while supply current is only 350µA per comparator.
The input common-mode range of the MAX941/MAX942/MAX944 extends beyond both power-supply rails. The outputs pull to within 0.4V of either supply rail without external pullup circuitry, making these devices ideal for interface with both CMOS and TTL logic. All input and output pins can tolerate a continuous short-circuit fault condition to either rail.
Internal hysteresis ensures clean output switching, even with slow-moving input signals. The MAX941 features latch enable and device shutdown.
The single MAX941 and dual MAX942 are offered in a tiny µMAX® package. Both the single and dual MAX942 are available in 8-pin DIP and SO packages. The quad MAX944 comes in 14-pin DIP and narrow SO packages.
Applications
- 3V/5V Systems
- Battery-Powered Systems
- Line Receivers
- Sampling Circuits
- Threshold Detectors/Discriminators
- Zero-Crossing Detectors
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX942AUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX942AUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX942CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX942CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX942CSA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX942CUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX942CUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX942EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX942ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX942ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX942EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX942EUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX942MSA/PR+ | Small-Outline IC, Narrow (0.15in) | ||
MAX942MSA/PR+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 1, 2020 - 1753R ASSEMBLY |
||
MAX942AUA+ | PRODUCTION | |
MAX942AUA+T | PRODUCTION | |
May 1, 2020 - 1702R ASSEMBLY |
||
MAX942CSA+ | PRODUCTION | |
MAX942CSA+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX942CUA+ | PRODUCTION | |
MAX942CUA+T | PRODUCTION | |
MAX942EUA+ | PRODUCTION | |
MAX942EUA+T | PRODUCTION | |
Jan 14, 2019 - 1702D ASSEMBLY |
||
MAX942ESA+ | PRODUCTION | |
MAX942ESA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX942MSA/PR+ | PRODUCTION | |
MAX942MSA/PR+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX942 yet. Have something to say?
Start a Discussion on EngineerZone®