MAX9400
Quad Differential LVECL/LVPECL Buffer/Receivers
Part Details
- 400mV Differential Output at 3.0GHz Data Rate
- 335ps Propagation Delay in Asynchronous Mode
- 8ps Channel-to-Channel Skew in Synchronous Mode
- Integrated 50Ω Outputs (MAX9402/MAX9405)
- Integrated 100Ω Inputs (MAX9403/MAX9405)
- Synchronous/Asynchronous Operation
The MAX9400/MAX9402/MAX9403/MAX9405 are extremely fast, low-skew quad LVECL/ECL or LVPECL/PECL buffer/receivers designed for high-speed data and clock driver applications. These devices feature an ultra-low propagation delay of 335ps and channel-to-channel skew of 16ps in asynchronous mode with 86mA supply current.
The four channels can be operated synchronously with an external clock, or in asynchronous mode determined by the state of the SEL input. An enable input provides the ability to force all the outputs to a differential low state.
A variety of input and output terminations are offered for maximum design flexibility. The MAX9400 has open inputs and open emitter outputs. The MAX9402 has open inputs and 50Ω series outputs. The MAX9403 has 100Ω differential input impedance and open emitter outputs. The MAX9405 has 100Ω differential input impedance and 50Ω series outputs.
These devices operate with a supply voltage of (VCC - VEE) = +2.375V to +5.5V, and are specified for operation from -40°C to +85°C. These devices are offered in space-saving 32-pin 5mm x 5mm TQFP and 32-lead 5mm x 5mm QFN packages.
Applications
- Automated Test Equipment (ATE)
- Central Office Backplane Clock Distribution
- Data and Clock Driver and Buffer
- DSLAM Backplane
- Wireless Base Stations
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max9400 yet. Have something to say?
Start a Discussion on EngineerZone®