MAX9391

Anything-to-LVDS Dual 2 x 2 Crosspoint Switches

Dual, 2 x 2 Crosspoint Switches with Anything-to-LVDS Guarantee 1.50GHz Maximum Operating Frequency

Viewing:

Part Details

  • 1.5GHz Operation with 250mV Differential Output Swing
  • 2ps(RMS) (max) Random Jitter
  • AC Specifications Guaranteed for 150mV Differential Input
  • Signal Inputs Accept Any Differential Signaling Standard
  • LVDS Outputs for Clock or High-Speed Data
  • High-Level Input Fail-Safe Detection (MAX9390)
  • Low-Level Input Fail-Safe Detection (MAX9391)
  • 3.0V to 3.6V Supply Voltage Range
  • LVCMOS/LVTTL Logic Inputs Control Signal Routing
MAX9391
Anything-to-LVDS Dual 2 x 2 Crosspoint Switches
MAX9390, MAX9391: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9390EVKIT

Evaluation Kit for the MAX9390 and MAX9391

Features and Benefits

  • Single 3V to 3.6V Supply Operation
  • 1.5GHz Operation
  • 100Ω Controlled-Differential Signal Traces
  • Supports Testing with Various Mediums
    • Differential Probes
    • Twisted-Pair Wire
    • Coax Cables with SMA Connectors
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX9390 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that simplifies the evaluation of the MAX9390 1.5GHz, dual 2 x 2 crosspoint switch. The EV kit accepts low-voltage differential signals (LVDS) or high-speed transistor logic (HSTL) input signals and converts the signals to LVDS outputs for each channel.

The MAX9390 EV kit is designed with 100Ω differential controlled impedance in a four-layer PCB. The board is designed for direct differential probing of the LVDS inputs/outputs. The EV kit operates from a single 3.3V supply. The MAX9390 EV kit can also be used to evaluate the MAX9391, which accepts LVPECL and CML input signals.

Applications

  • Central Office Backplane Clock Distribution
  • DSLAM
  • Fault-Tolerant Systems
  • High-Speed Telecom/Datacom Equipment
  • Protection Switching

MAX9390EVKIT
Evaluation Kit for the MAX9390 and MAX9391

Latest Discussions

No discussions on max9391 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed