MAX9384

ECL/PECL Dual Differential 2:1 Multiplexer

Dual Differential 2:1 LVPECL, PECL Multiplexer

Viewing:

Part Details

  • 40psP-P Deterministic Jitter
  • 440ps Differential Propagation Delay
  • 12ps Output-to-Output Skew
  • Individual and Common Select
  • +3.0V to +5.5V Supplies for Differential LVPECL/PECL
  • -3.0V to -5.5V Supplies for Differential LVECL/ECL
  • Outputs Low for Inputs Open or at VEE
  • >2kV ESD Protection (Human Body Model)
  • Pin Compatible with MC100LVEL56 and MC100EL56
  • MAX9384
    ECL/PECL Dual Differential 2:1 Multiplexer
    MAX9384: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 1
    MAX9380 Single-Ended-to-Differential LVECL/LVPECL 2:1 Multiplexer
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max9384 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed