MAX9383

ECL/PECL Phase-Frequency Detectors

Part Details

  • Guaranteed Minimum Pulse Width Eliminates Dead Band
  • 450MHz Typical Bandwidth with up to ±π Phase Detection
  • 75kΩ Internal Input Pulldown Resistors
  • 44mA Typical Supply Current
  • ±2kV ESD Protection (Human Body Model)
  • Pin Compatible with MCK12140 and MCH12140
  • Available in 8-Pin µMAX and SO Packages
  • MAX9383
    ECL/PECL Phase-Frequency Detectors
    Ask a Question

    Documentation

    Learn More

    Evaluation Kits

    MAX9382EVKIT

    Evaluation Kit for the MAX9382, MAX9383

    Features and Benefits

  • Controlled 50Ω Microstrip Traces
  • Equal Input Trace Lengths
  • Output Trace Lengths Matched to <2mils
  • Board Frequency: Up to 450MHz
  • PECL/ECL Supply
  • 8-Pin SO Package
  • Fully Assembled and Tested
  • Product Details

    The MAX9382 evaluation kit (EV kit) includes the MAX9382, a high-speed PECL/ECL phase-frequency detector. The EV kit evaluates the MAX9382, which compares single-ended reference (R) and VCO (V) inputs and produces pulse streams on differential up (U) and down (D) outputs, depending on the input phase or frequency difference. The EV kit operates up to 450MHz.

    The MAX9382 EV kit is designed with 50Ω controlled-impedance traces in a four-layer PC board. The EV kit can also be used to evaluate the MAX9383.

    Applications

    • Automated Test Equipment (ATE)
    • Central Office Telecom Equipment
    • DLCs
    • DSLAM
    • Precision Clock Distribution
    • Wireless Base Stations

    MAX9382EVKIT
    Evaluation Kit for the MAX9382, MAX9383

    Latest Discussions

    No discussions on MAX9383 yet. Have something to say?

    Start a Discussion on EngineerZone®