MAX933

PRODUCTION

Ultra-Low-Power, Low-Cost Comparators with 2% Reference

Part Models
7
1ku List Price
Starting From $2.98

Part Details

  • Ultra-Low 4µA Max Quiescent Current over Extended Temp. Range (MAX931)
  • Power Supplies:
    • Single +2.5V to +11V
    • Dual ±1.25V to ±5.5V
  • Input Voltage Range Includes Negative Supply
  • Internal 1.182V ±2% Bandgap Reference
  • Adjustable Hysteresis
  • TTL-/CMOS-Compatible Outputs
  • 12µs Propagation Delay (10mV Overdrive)
  • No Switching Crowbar Current
  • 40mA Continuous Source Current
  • Available in Space-Saving µMAX® Package
MAX933
Ultra-Low-Power, Low-Cost Comparators with 2% Reference
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions

No discussions on MAX933 yet. Have something to say?

Start a Discussion on EngineerZone®