MAX9317B
Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs
Part Details
The MAX9317/MAX9317A/MAX9317B/MAX9317C low-skew, dual 1-to-5 differential drivers are designed for clock and data distribution. The differential input is reproduced at five LVDS outputs with a low output-to-output skew of 5ps.
The MAX9317/MAX9317A are designed for low-voltage operation from a 2.375V to 2.625V power supply for use in 2.5V systems. The MAX9317B/MAX9317C operate from a 3.0V to 3.6V power supply for use in 3.3V systems. The MAX9317A/MAX9317C feature 50Ω input termination resistors to reduce component count.
The MAX9317 family is available in 32-pin 7mm x 7mm TQFP and space-saving 5mm x 5mm QFN packages and operate across the extended temperature range of -40°C to +85°C. The MAX9317A is pin compatible with ON Semiconductor's MC100EP210S.
Applications
- Automated Test Equipment (ATE)
- Central Office Backplane Clock Distribution
- Data and Clock Driver and Buffer
- DSLAM Backplane
- Low-Jitter Data Repeater
- Precision Clock Distribution
- Wireless Base Stations
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Data Path Management 2 | ||
MAX9310 | PRODUCTION | 1:5 Clock Driver with Selectable LVPECL Inputs and LVDS Outputs |
MAX9310A | PRODUCTION | 1:5 Clock Driver with Selectable LVPECL Inputs/Single-Ended Inputs and LVDS Outputs |
Level Translators 2 | ||
MAX9315 | PRODUCTION | 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver |
MAX9311 | PRODUCTION | 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers |
Product 1 | ||
MAX9313 | 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers |
Latest Discussions
No discussions on max9317b yet. Have something to say?
Start a Discussion on EngineerZone®