MAX9317

Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs

Viewing:

Part Details

  • Guaranteed 1.0GHz Operating Frequency
  • 145ps (max) Part-to-Part Skew
  • 5ps Output-to-Output Skew
  • 330ps Propagation Delay from CLK_ to Q_
  • 2.375V to 2.625V Operation (MAX9317/MAX9317A)
  • 3.0V to 3.6V Operation (MAX9317B/MAX9317C)
  • ESD Protection: ±2kV (Human Body Model)
  • Internal 50Ω Input Termination Resistors (MAX9317A/MAX9317C)
  • MAX9317
    Dual 1:5 Differential Clock Drivers with LVPECL Inputs and LVDS Outputs
    MAX9317, MAX9317A, MAX9317B, MAX9317C: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Data Path Management 2
    MAX9310 PRODUCTION 1:5 Clock Driver with Selectable LVPECL Inputs and LVDS Outputs
    MAX9310A PRODUCTION 1:5 Clock Driver with Selectable LVPECL Inputs/Single-Ended Inputs and LVDS Outputs
    Level Translators 2
    MAX9315 PRODUCTION 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver
    MAX9311 PRODUCTION 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
    Product 1
    MAX9313 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max9317 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed