MAX924

PRODUCTION

Ultra Low-Power, Single/Dual-Supply Comparators

Part Models
4
1ku List Price
Starting From $3.56
Viewing:

Part Details

  • µMAX® Package—Smallest 8-Pin SO (MAX921/MAX922/MAX923)
  • Ultra-Low 4µA Max Quiescent Current Over Extended Temp. Range (MAX921)
  • Power Supplies:
    • Single +2.5V to +11V
    • Dual ±1.25V to ±5.5V
  • Input Voltage Range Includes Negative Supply
  • Internal 1.182V ±1% Bandgap Reference
  • Adjustable Hysteresis
  • TTL/CMOS-Compatible Outputs
  • 12µs Propagation Delay (10mV Overdrive)
  • No Switching Crowbar Current
  • 40mA Continuous Source Current
MAX924
Ultra Low-Power, Single/Dual-Supply Comparators
MAX921, MAX922, MAX923, MAX924: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max924 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed