MAX9202
PRODUCTIONLow-Cost, 7ns, Low-Power Voltage Comparators
- Part Models
- 4
- 1ku List Price
- Starting From $2.99
Part Details
- Fast 7ns Propagation Delay
- Low 9mW/Comparator Power Consumption
- Separate Analog and Digital Supplies
- Flexible Analog Supply: +5V to +10V or ±5V
- Input Voltage Range Includes
- Negative Supply Rail
- TTL-Compatible Outputs
- TTL-Compatible Latch Inputs (MAX9202/MAX9203)
- Available in Space-Saving Packages
- 8-Pin SOT23 (MAX9203)
- 14-Pin TSSOP (MAX9202)
- 16-Pin TSSOP (MAX9201)
The MAX9201/MAX9202/MAX9203 high-speed, lowpower, quad/dual/single comparators feature TTL logic outputs with active internal pullups. Fast propagation delay (7ns typ at 5mV overdrive) makes these devices ideal for fast A/D converters and sampling circuits, line receivers, V/F converters, and many other data-discrimination, signal restoration applications.
All comparators can be powered from separate analog and digital power supplies or from a single combined supply voltage. The analog input common-mode range includes the negative rail, allowing ground sensing when powered from a single supply. The MAX9201/ MAX9202/MAX9203 consume only 9mW per comparator when powered from a +5V supply.
The MAX9202/MAX9203 feature output latches with TTL compatible inputs. The comparator output states are held when the latch inputs are driven low. The MAX9201 provides all the same features as the MAX9202/MAX9203 with the exception of the latches.
The MAX9201/MAX9202/MAX9203 are lower power and lower cost upgrades to the MAX901/MAX902/MAX903 offering a 50% power savings and smaller packaging.
Applications
- High-Speed A/D Converters
- High-Speed Data Sampling
- High-Speed Signal Squaring/Restoration
- High-Speed V/F Converters
- Input Trigger Circuitry
- Line Receivers
- PWM Circuits
- Threshold Detectors
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9202ESD+ | Small-Outline IC, Narrow (0.15in) | ||
MAX9202ESD+T | Small-Outline IC, Narrow (0.15in) | ||
MAX9202EUD+ | Thin Shrink Small-Outline Package | ||
MAX9202EUD+T | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
MAX9202ESD+ | PRODUCTION | |
Aug 18, 2021 - 1702RA ASSEMBLY |
||
MAX9202ESD+T | PRODUCTION | |
Dec 11, 2018 - 1754N ASSEMBLY |
||
MAX9202EUD+ | PRODUCTION | |
MAX9202EUD+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max9202 yet. Have something to say?
Start a Discussion on EngineerZone®