MAX917

PRODUCTION

SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference

Ideal for 2-Cell Battery Monitoring in Portable Equipment

Part Models
3
1ku List Price
Starting From $1.30

Part Details

  • Ultra-Low Supply Current
    • 380nA per Comparator (MAX919/MAX920)
    • 750nA per Comparator with Reference (MAX917/MAX918)
  • Guaranteed to Operate Down to +1.8V
  • Internal 1.245V ±1.5% Reference (MAX917/MAX918)
  • Input Voltage Range Extends 200mV Beyond-the-Rails
  • CMOS Push-Pull Output with ±8mA Drive Capability (MAX917/MAX919)
  • Open-Drain Output Versions Available (MAX918/MAX920)
  • Crowbar-Current-Free Switching
  • Internal Hysteresis for Clean Switching
  • No Phase Reversal for Overdriven Inputs
  • Space-Saving SOT23 Package
MAX917
SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 4
MAX966 PRODUCTION Single/Dual/Quad, Micropower, Ultra-Low-Voltage, Rail-to-Rail I/O Comparators
MAX986 PRODUCTION Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators
MAX9075 PRODUCTION Low-Cost, Ultra-Small, 3µA Single-Supply Comparators
MAX9077 PRODUCTION Low-Cost, Ultra-Small, 3µA Single-Supply Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX917 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed