MAX9120
PRODUCTIONSC70, 1.6V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
- Part Models
- 2
- 1ku List Price
- Starting From $0.86
Part Details
- Space-Saving SC70 Package (Half the Size of SOT23)
- Ultra-Low Supply Current
- 350nA Per Comparator (MAX9119/MAX9120)
- 600nA Per Comparator with Reference (MAX9117/MAX9118)
- Guaranteed to Operate Down to +1.6V
- Internal 1.252V ±1.75% Reference (MAX9117/MAX9118)
- Input Voltage Range Extends 200mV Beyond-the-Rails
- CMOS Push-Pull Output with ±5mA Drive Capability (MAX9117/MAX9119)
- Open-Drain Output Versions Available (MAX9118/MAX9120)
- Crowbar-Current-Free Switching
- Internal Hysteresis for Clean Switching
- No Phase Reversal for Overdriven Inputs
The MAX9117–MAX9120 nanopower comparators in space-saving SC70 packages feature Beyond-the-Rails™ inputs and are guaranteed to operate down to +1.6V. The MAX9117/MAX9118 feature an on-board 1.252V ±1.75% reference and draw an ultra-low supply current of only 600nA, while the MAX9119/MAX9120 (without reference) require just 350nA of supply current. These features make the MAX9117–MAX9120 family of comparators ideal for all 2-cell battery-monitoring/management applications.
The unique design of the output stage limits supply-current surges while switching, virtually eliminating the supply glitches typical of many other comparators. This design also minimizes overall power consumption under dynamic conditions. The MAX9117/MAX9119 have a push-pull output stage that sinks and sources current. Large internal-output drivers allow rail-to-rail output swing with loads up to 5mA. The MAX9118/MAX9120 have an open-drain output stage that makes them suitable for mixed-voltage system design. All devices are available in the ultra-small 5-pin SC70 package.
Applications
- 2-Cell Battery Monitoring/Management
- Medical Instruments
- Mobile Communications
- Notebooks and PDAs
- Sensing at Ground or Supply Line
- Telemetry and Remote Systems
- Threshold Detectors/Discriminators
- Ultra-Low-Power Systems
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9120EXK+ | 5-SC70-N/A | ||
MAX9120EXK+T | 5-SC70-N/A |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Evaluation Kits
Latest Discussions
No discussions on max9120 yet. Have something to say?
Start a Discussion on EngineerZone®