MAX9108

PRODUCTION

25ns, Dual/Quad/Single, Low-Power, TTL Comparators

Part Models
4
1ku List Price
Starting From $1.99
Viewing:

Part Details

  • 25ns Propagation Delay
  • 350µA (1.75mW) Supply Current Per Comparator
  • Single 4.5V to 5.5V Supply Operation
  • Wide Input Range Includes Ground
  • Low 500µV Offset Voltage
  • Internal Hysteresis Provides Clean Switching (2mV)
  • TTL-Compatible Outputs
  • Internal Latch (MAX9109 only)
  • Space-Saving Packages:
    • 6-Pin SC70 (MAX9109)
    • 8-Pin SOT23 (MAX9107)
    • 14-Pin TSSOP (MAX9108)
MAX9108
25ns, Dual/Quad/Single, Low-Power, TTL Comparators
MAX9107, MAX9108, MAX9109: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9108 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed