MAX9107
PRODUCTION25ns, Dual/Quad/Single, Low-Power, TTL Comparators
- Part Models
- 4
- 1ku List Price
- Starting From $1.67
Part Details
- 25ns Propagation Delay
- 350µA (1.75mW) Supply Current Per Comparator
- Single 4.5V to 5.5V Supply Operation
- Wide Input Range Includes Ground
- Low 500µV Offset Voltage
- Internal Hysteresis Provides Clean Switching (2mV)
- TTL-Compatible Outputs
- Internal Latch (MAX9109 only)
- Space-Saving Packages:
- 6-Pin SC70 (MAX9109)
- 8-Pin SOT23 (MAX9107)
- 14-Pin TSSOP (MAX9108)
The MAX9107/MAX9108/MAX9109 dual/quad/single, high-speed, low-power voltage comparators are designed for use in systems powered from a single +5V supply. Their 25ns propagation delay (with 10mV input overdrive) is achieved with a power consumption of only 1.75mW per comparator. The wide input common- mode range extends from 200mV below ground to within 1.5V of the positive supply rail.
The MAX9107/MAX9108/MAX9109 outputs are TTL-compatible, requiring no external pullup circuitry. These easy-to-use comparators incorporate internal hysteresis to ensure clean output switching even when the devices are driven by a slow-moving input signal.
The MAX9107/MAX9108/MAX9109 are higher-speed,
lower-power, lower-cost upgrades to industry-standard
comparators MAX907/MAX908/MAX909. The MAX9109
features an output latch but does not have complementary
outputs.
The dual MAX9107 is available in both 8-pin SO and
SOT23 packages. The quad MAX9108 is available in
14-pin TSSOP and SO packages while the single
MAX9109 is available in an ultra-small 6-pin SC70
package, a space-saving 6-pin SOT23 package and
an 8-pin SO package.
Applications
- A/D Converters
- Battery-Powered Applications
- Line Receivers
- Sampling Circuits
- Threshold Detectors/Discriminators
- Zero-Crossing Detectors
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9107EKA+ | 8-SOT_23-N/A | ||
MAX9107EKA+T | 8-SOT_23-N/A | ||
MAX9107ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX9107ESA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX9107EKA+ | PRODUCTION | |
MAX9107EKA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX9107ESA+ | PRODUCTION | |
MAX9107ESA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX9107 yet. Have something to say?
Start a Discussion on EngineerZone®