MAX9100

PRODUCTION

+1.0V Micropower SOT23 Comparators

Part Models
2
1ku List Price
Starting From $1.19

Part Details

  • Ultra-Low Voltage: Guaranteed Down to 1.0V
  • Low Quiescent Current: 5µA
  • Optimized for Single-Cell Battery-Powered Systems
  • Wide Input Common-Mode Range
  • CMOS Rail-to-Rail Output Swing (MAX9100)
  • Open-Drain Output (MAX9101)
  • 4µs Propagation Delay
  • High Output Drive Capability: 5mA Sink and Source (MAX9100)
  • No Output Phase Reversal for Overdriven Inputs
  • Available in Tiny SOT23-5 Package
MAX9100
+1.0V Micropower SOT23 Comparators
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 3
MAX986 PRODUCTION Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators
MAX919 PRODUCTION SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
MAX920 PRODUCTION SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
High Speed Comparators (<100ns Propagation Delay) 2
MAX987 PRODUCTION High-Speed, Micropower, Low-Voltage, Rail-to-Rail I/O Comparators
MAX988 PRODUCTION High-Speed, Micropower, Low-Voltage, Rail-to-Rail I/O Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions