MAX9095

PRODUCTION

General-Purpose, Low-Voltage, Dual/Quad, Tiny Pack Comparators

Pin-for-Pin Upgrades to the Industry-Standard LMV393 and LMV339 Comparators

Part Models
4
1ku List Price
Starting From $1.09

Part Details

  • Guaranteed +1.8V to +5.5V Performance
  • -40°C to +125°C Automotive Temperature Range
  • Low Supply Current (65µA/Channel at VDD = +5.0V)
  • Input Common-Mode Voltage Range Includes Ground
  • No Phase Reversal for Overdriven Inputs
  • Low Output Saturation Voltage (120mV)
  • Internal 2mV Hysteresis (MAX9093/MAX9095)
  • Fast 100ns Propagation Delay
  • Open-Drain Outputs
  • 8-Pin SOT23/µMAX Package and 14-Pin TSSOP/SO Package
MAX9095
General-Purpose, Low-Voltage, Dual/Quad, Tiny Pack Comparators
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
LMX331 General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators
LMX393 General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators
LMX339 General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX9095
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX9092EVKIT

Evaluation Kit for the MAX9092 and MAX9093

Features and Benefits

  • Accommodates Multiple Comparator Configurations
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9092 evaluation kit (EV kit) provides a proven design to evaluate the MAX9092 dual comparator. The EV kit circuit can be easily configured by installing shunts and changing a few components to support multiple comparator applications such as window detector and pulse-width modulation (PWM) generator. The EV kit provides 0603 component PCB pads for ease of evaluation. The EV kit operates from a +1.8V to +5.5V VDD supply.
The EV kit comes with a MAX9092AKA+ installed. Contact the factory for the pin-compatible MAX9093AKA+.

Applications

  • Automotive
  • Battery-Powered Electronics
  • General-Purpose Low-Voltage Applications
  • General-Purpose Portable Devices
  • Mobile Communications
  • Notebooks and PDAs

MAX9092EVKIT
Evaluation Kit for the MAX9092 and MAX9093

Latest Discussions

No discussions on MAX9095 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed