MAX9093
PRODUCTIONGeneral-Purpose, Low-Voltage, Dual/Quad, Tiny Pack Comparators
Pin-for-Pin Upgrades to the Industry-Standard LMV393 and LMV339 Comparators
- Part Models
- 4
- 1ku List Price
- Starting From $1.02
Part Details
- Guaranteed +1.8V to +5.5V Performance
- -40°C to +125°C Automotive Temperature Range
- Low Supply Current (65µA/Channel at VDD = +5.0V)
- Input Common-Mode Voltage Range Includes Ground
- No Phase Reversal for Overdriven Inputs
- Low Output Saturation Voltage (120mV)
- Internal 2mV Hysteresis (MAX9093/MAX9095)
- Fast 100ns Propagation Delay
- Open-Drain Outputs
- 8-Pin SOT23/µMAX Package and 14-Pin TSSOP/SO Package
The MAX9092/MAX9093/MAX9094/MAX9095 comparators are pin-for-pin compatible replacements for the LMX393/LMX393H/LMX339/LMX339H, respectively. The MAX9093/MAX9095 have the added benefit of internal hysteresis to provide noise immunity, preventing output oscillations even with slow-moving input signals.
Advantages of the ICs include low supply voltage, small package, and low cost. They also offer a wide supply voltage range, wide operating temperature range, competitive CMRR and PSRR, response time characteristics, input offset, low noise, output saturation voltage, input bias current, and RF immunity.
The ICs are available in both 8-pin SOT23/µMAX® and 14-pin TSSOP/SO packages.
Applications
- Battery-Powered Electronics
- General-Purpose Low-Voltage Applications
- General-Purpose Portable Devices
- Mobile Communications
- Notebooks and PDAs
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9093AKA+ | 8-SOT_23-N/A | ||
MAX9093AKA+T | 8-SOT_23-N/A | ||
MAX9093AUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX9093AUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX9093AKA+ | PRODUCTION | |
MAX9093AKA+T | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX9093AUA+ | PRODUCTION | |
MAX9093AUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX9093 yet. Have something to say?
Start a Discussion on EngineerZone®