MAX9092

PRODUCTION

General-Purpose, Low-Voltage, Dual/Quad, Tiny Pack Comparators

Pin-for-Pin Upgrades to the Industry-Standard LMV393 and LMV339 Comparators

Part Models
4
1ku List Price
Starting From $1.09

Part Details

  • Guaranteed +1.8V to +5.5V Performance
  • -40°C to +125°C Automotive Temperature Range
  • Low Supply Current (65µA/Channel at VDD = +5.0V)
  • Input Common-Mode Voltage Range Includes Ground
  • No Phase Reversal for Overdriven Inputs
  • Low Output Saturation Voltage (120mV)
  • Internal 2mV Hysteresis (MAX9093/MAX9095)
  • Fast 100ns Propagation Delay
  • Open-Drain Outputs
  • 8-Pin SOT23/µMAX Package and 14-Pin TSSOP/SO Package
MAX9092
General-Purpose, Low-Voltage, Dual/Quad, Tiny Pack Comparators
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
LMX331 General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators
LMX393 General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators
LMX339 General-Purpose, Low-Voltage, Single/Dual/Quad, TinyPack™ Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9092EVKIT

Evaluation Kit for the MAX9092 and MAX9093

Features and Benefits

  • Accommodates Multiple Comparator Configurations
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9092 evaluation kit (EV kit) provides a proven design to evaluate the MAX9092 dual comparator. The EV kit circuit can be easily configured by installing shunts and changing a few components to support multiple comparator applications such as window detector and pulse-width modulation (PWM) generator. The EV kit provides 0603 component PCB pads for ease of evaluation. The EV kit operates from a +1.8V to +5.5V VDD supply.
The EV kit comes with a MAX9092AKA+ installed. Contact the factory for the pin-compatible MAX9093AKA+.

Applications

  • Automotive
  • Battery-Powered Electronics
  • General-Purpose Low-Voltage Applications
  • General-Purpose Portable Devices
  • Mobile Communications
  • Notebooks and PDAs

MAX9092EVKIT
Evaluation Kit for the MAX9092 and MAX9093

Latest Discussions

No discussions on MAX9092 yet. Have something to say?

Start a Discussion on EngineerZone®