MAX9075

PRODUCTION

Low-Cost, Ultra-Small, 3µA Single-Supply Comparators

Part Models
4
1ku List Price
Starting From $1.37

Part Details

  • 580ns Propagation Delay from Only 3µA
  • 2.1V to 5.5V Single-Supply Operation
  • Ground-Sensing Inputs
  • Rail-to-Rail Outputs
  • No Output Phase Inversion for Overdriven Inputs
  • No Differential Clamp Across Inputs
  • Available in Ultra-Small Packages
    • 5-Pin SC70 (MAX9075)
    • 8-Pin SOT23 (MAX9077)
MAX9075
Low-Cost, Ultra-Small, 3µA Single-Supply Comparators
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 4
MAX919 PRODUCTION SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
MAX920 PRODUCTION SOT23, 1.8V, Nanopower, Beyond-the-Rails Comparators With/Without Reference
MAX966 PRODUCTION Single/Dual/Quad, Micropower, Ultra-Low-Voltage, Rail-to-Rail I/O Comparators
MAX986 PRODUCTION Micropower, Low-Voltage, UCSP/SC70, Rail-to-Rail I/O Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions