MAX907
PRODUCTIONDual/Quad/Single, High-Speed, Ultra-Low-Power, Single-Supply TTL Comparators
- Part Models
- 8
- 1ku List Price
- Starting From $2.60
Part Details
- 40ns Propagation Delay
- 700µA (3.5mW) Supply Current per Comparator
- Single 4.5V to 5.5V Supply Operation (or ±5V, MAX909 only)
- Wide Input Range Includes Ground (or -5V, MAX909 only)
- Low, 500µV Offset Voltage
- Internal Hysteresis Provides Clean Switching
- TTL-Compatible Outputs (Complementary on MAX909)
- Input and Output Short-Circuit Protection
- Internal Latch (MAX909 only)
The MAX907/MAX908/MAX909 are dual/quad/single, high-speed, ultra-low-power voltage comparators designed for use in systems powered from a single +5V supply; the MAX909 also accepts dual ±5V supplies. Their 40ns propagation delay (with 5mV input overdrive) is achieved with a power consumption of only 3.5mW per comparator. The wide input common-mode range extends from 200mV below ground (below the negative supply rail for the MAX909) to within 1.5V of the positive supply rail.
Because they are micropower, high-speed comparators that operate from a single +5V supply and include built-in hysteresis, these devices replace a variety of older comparators in a wide range of applications. MAX907/MAX908/MAX909 outputs are TTL-compatible, requiring no external pullup circuitry. All inputs and outputs can be continuously shorted to either supply rail without damage. These easy-to-use comparators incorporate internal hysteresis to ensure clean output switching even when the devices are driven by a slow-moving input signal.
The MAX909 features complementary outputs and an output latch. A separate supply pin for extending the analog input range down to -5V is also provided.
The dual MAX907 and single MAX909 are available in 8-pin DIP and SO packages, and the quad MAX908 is available in 14-pin DIP and SO packages. These comparators are ideal for single +5V-supply applications that require the combination of high speed, precision, and ultra-low power dissipation.
Applications
- Battery-Powered Systems
- High-Speed A/D Converters
- High-Speed Sampling Circuits
- High-Speed V/F Converters
- Line Receivers
- Threshold Detectors/Discriminators
- Zero-Crossing Detectors
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX907CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX907CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX907CSA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX907EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX907ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX907ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX907MSA/PR+ | Small-Outline IC, Narrow (0.15in) | ||
MAX907MSA/PR+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 22, 2018 - 1702N ASSEMBLY |
||
MAX907CSA+ | PRODUCTION | |
MAX907CSA+T | PRODUCTION | |
May 1, 2020 - 1702R ASSEMBLY |
||
MAX907ESA+ | PRODUCTION | |
MAX907ESA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX907MSA/PR+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX907 yet. Have something to say?
Start a Discussion on EngineerZone®