MAX9062

PRODUCTION

Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23

The Industry's Smallest Comparators Available in a 4-Bump UCSP

Part Models
4
1ku List Price
Starting From $0.49

Part Details

  • Tiny 1mm x 1mm x 0.6mm 4-Bump UCSP
  • Footprint = Two 0402 Resistors
  • Also Available in a 5-Pin SOT23 Package
  • Ultra-Low Operating Current (100nA max)
  • Input Voltage Range = -0.3V to +5.5V
  • External REF Range = 0.9V to 5.5V (MAX9060/MAX9061)
  • Internal REF Voltage = 0.2V (MAX9062/MAX9063/MAX9064)
  • 15µs Propagation Delay
  • -40°C to +85°C Extended Temperature Range
MAX9062
Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Comparators 2
MAX9028 PRODUCTION UCSP, 1.8V, nanoPower, Beyond-the-Rails Comparators With/Without Reference
MAX9027 PRODUCTION UCSP, 1.8V, nanoPower, Beyond-the-Rails Comparators With/Without Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9064EVKIT

Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • 0.9V to 5.5V External Reference Range (MAX9060/MAX9061)
  • 1V to 5.5V VCC Range (MAX9062–MAX9065)
  • 0.2V Internal Reference Voltage (MAX9062/MAX9063/MAX9064)
  • 3V and 4.2V Trip Points (MAX9065)
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9060–MAX9065 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9060–MAX9064 single comparators and the MAX9065 window detector comparator. The MAX9060/MAX9061 EV kits require an external reference (REF) voltage between 0.9V and 5.5V, while the MAX9062/MAX9063/MAX9064 come with an internal reference voltage of 0.2V. The MAX9065 comes preprogrammed with trip points at 3V and 4.2V. The MAX9062–MAX9065 operate from a VCC supply between 1V to 5.5V. All EV kits have a common -0.3V to +5.5V input voltage (IN) range.

The MAX9060–MAX9065 EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9060–MAX9065 SOT23 IC sample from the factory when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9062EVKIT

Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • 0.9V to 5.5V External Reference Range (MAX9060/MAX9061)
  • 1V to 5.5V VCC Range (MAX9062–MAX9065)
  • 0.2V Internal Reference Voltage (MAX9062/MAX9063/MAX9064)
  • 3V and 4.2V Trip Points (MAX9065)
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9060–MAX9065 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9060–MAX9064 single comparators and the MAX9065 window detector comparator. The MAX9060/MAX9061 EV kits require an external reference (REF) voltage between 0.9V and 5.5V, while the MAX9062/MAX9063/MAX9064 come with an internal reference voltage of 0.2V. The MAX9065 comes preprogrammed with trip points at 3V and 4.2V. The MAX9062–MAX9065 operate from a VCC supply between 1V to 5.5V. All EV kits have a common -0.3V to +5.5V input voltage (IN) range.

The MAX9060–MAX9065 EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9060–MAX9065 SOT23 IC sample from the factory when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9060EVKIT

Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • 0.9V to 5.5V External Reference Range (MAX9060/MAX9061)
  • 1V to 5.5V VCC Range (MAX9062–MAX9065)
  • 0.2V Internal Reference Voltage (MAX9062/MAX9063/MAX9064)
  • 3V and 4.2V Trip Points (MAX9065)
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9060–MAX9065 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9060–MAX9064 single comparators and the MAX9065 window detector comparator. The MAX9060/MAX9061 EV kits require an external reference (REF) voltage between 0.9V and 5.5V, while the MAX9062/MAX9063/MAX9064 come with an internal reference voltage of 0.2V. The MAX9065 comes preprogrammed with trip points at 3V and 4.2V. The MAX9062–MAX9065 operate from a VCC supply between 1V to 5.5V. All EV kits have a common -0.3V to +5.5V input voltage (IN) range.

The MAX9060–MAX9065 EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9060–MAX9065 SOT23 IC sample from the factory when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9063EVKIT

Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • 0.9V to 5.5V External Reference Range (MAX9060/MAX9061)
  • 1V to 5.5V VCC Range (MAX9062–MAX9065)
  • 0.2V Internal Reference Voltage (MAX9062/MAX9063/MAX9064)
  • 3V and 4.2V Trip Points (MAX9065)
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9060–MAX9065 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9060–MAX9064 single comparators and the MAX9065 window detector comparator. The MAX9060/MAX9061 EV kits require an external reference (REF) voltage between 0.9V and 5.5V, while the MAX9062/MAX9063/MAX9064 come with an internal reference voltage of 0.2V. The MAX9065 comes preprogrammed with trip points at 3V and 4.2V. The MAX9062–MAX9065 operate from a VCC supply between 1V to 5.5V. All EV kits have a common -0.3V to +5.5V input voltage (IN) range.

The MAX9060–MAX9065 EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9060–MAX9065 SOT23 IC sample from the factory when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9061EVKIT

Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • 0.9V to 5.5V External Reference Range (MAX9060/MAX9061)
  • 1V to 5.5V VCC Range (MAX9062–MAX9065)
  • 0.2V Internal Reference Voltage (MAX9062/MAX9063/MAX9064)
  • 3V and 4.2V Trip Points (MAX9065)
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9060–MAX9065 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9060–MAX9064 single comparators and the MAX9065 window detector comparator. The MAX9060/MAX9061 EV kits require an external reference (REF) voltage between 0.9V and 5.5V, while the MAX9062/MAX9063/MAX9064 come with an internal reference voltage of 0.2V. The MAX9065 comes preprogrammed with trip points at 3V and 4.2V. The MAX9062–MAX9065 operate from a VCC supply between 1V to 5.5V. All EV kits have a common -0.3V to +5.5V input voltage (IN) range.

The MAX9060–MAX9065 EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9060–MAX9065 SOT23 IC sample from the factory when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9065EVKIT

Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • 0.9V to 5.5V External Reference Range (MAX9060/MAX9061)
  • 1V to 5.5V VCC Range (MAX9062–MAX9065)
  • 0.2V Internal Reference Voltage (MAX9062/MAX9063/MAX9064)
  • 3V and 4.2V Trip Points (MAX9065)
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9060–MAX9065 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9060–MAX9064 single comparators and the MAX9065 window detector comparator. The MAX9060/MAX9061 EV kits require an external reference (REF) voltage between 0.9V and 5.5V, while the MAX9062/MAX9063/MAX9064 come with an internal reference voltage of 0.2V. The MAX9065 comes preprogrammed with trip points at 3V and 4.2V. The MAX9062–MAX9065 operate from a VCC supply between 1V to 5.5V. All EV kits have a common -0.3V to +5.5V input voltage (IN) range.

The MAX9060–MAX9065 EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9060–MAX9065 SOT23 IC sample from the factory when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

MAX9064EVKIT
Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065
MAX9062EVKIT
Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065
MAX9060EVKIT
Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065
MAX9063EVKIT
Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065
MAX9061EVKIT
Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065
MAX9065EVKIT
Evaluation Kits for the MAX9060, MAX9061, MAX9062, MAX9063, MAX9064, and MAX9065

Latest Discussions

No discussions on MAX9062 yet. Have something to say?

Start a Discussion on EngineerZone®