MAX9026

PRODUCTION

UCSP, 1.8V, nanoPower, Beyond-the-Rails Comparators With/Without Reference

Part Models
2
1ku List Price
Starting From $0.87

Part Details

  • Space-Saving UCSP Package (1mm x 1.52mm)
  • Ultra-Low Supply Current
    • 0.6µA (MAX9027/MAX9028)
    • 1µA with Reference (MAX9025/MAX9026)
  • Guaranteed to Operate Down to +1.8V
  • Internal 1.236V ±1% Reference (MAX9025/MAX9026)
  • Input Voltage Range Extends 200mV Beyond-the-Rails
  • CMOS Push-Pull Output with ±5mA Drive Capability (MAX9025/MAX9027)
  • Open-Drain Output Versions Available (MAX9026/MAX9028)
  • Crowbar-Current-Free Switching
  • Internal Hysteresis for Clean Switching
  • No Phase Reversal for Overdriven Inputs
MAX9026
UCSP, 1.8V, nanoPower, Beyond-the-Rails Comparators With/Without Reference
Ask a Question

Documentation

Learn More

Tools & Simulations

Latest Discussions

No discussions on MAX9026 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed