MAX9019
PRODUCTIONSOT23, Dual, Precision, 1.8V, Nanopower Comparators With/Without Reference
Dual, Precision, 1.8V, Nanopower Comparators With/Without Reference in SOT23
- Part Models
- 2
- 1ku List Price
- Starting From $0.90
Part Details
- Ultra-Low Total Supply Current
- 0.85µA (MAX9019/MAX9020)
- 1.0µA (MAX9015A/MAX9016A)
- 1.2µA (MAX9017/MAX9018)
- Guaranteed Operation Down to 1.8V
- Precision VOS < 5mV (max)
- Internal 1.236V ±1% Reference (A Grade)
- Input Voltage Range Extends 200mV Beyond-the-Rails
- CMOS Push-Pull Output with ±6mA Drive Capability (MAX9015/MAX9017/MAX9019)
- Open-Drain Output Versions Available (MAX9016/MAX9018/MAX9020)
- Crowbar-Current-Free Switching
- Internal 4mV Hysteresis for Clean Switching
- No Phase Reversal for Overdriven Inputs
- Dual Versions in Space-Saving 8-Pin SOT23 Package
- AEC-Q100 Grade 3 Qualified, Refer to Ordering Information for the List of /V Parts
The single MAX9015/MAX9016 and dual MAX9017–MAX9020 nanopower comparators in space-saving SOT23 packages feature Beyond-the-Rails™ inputs and are guaranteed to operate down to 1.8V. The A-grade packages feature an on-board 1.236V ±1% reference, while the B-grade packages feature a 1.24V ±1.75% reference. An ultra-low supply current of 0.85µA (MAX9019/MAX9020), 1µA (MAX9015/MAX9016), or 1.2µA (MAX9017/MAX9018) makes the MAX9015–MAX9020 family of comparators ideal for all 2-cell battery monitoring/management applications.
The unique design of the MAX9015–MAX9020 output stage limits supply-current surges while switching, which virtually eliminates the supply glitches typical of many other comparators. This design also minimizes overall power consumption under dynamic conditions. The MAX9015/MAX9017/MAX9019 have a push-pull output stage that sinks and sources current. Large internal output drivers allow rail-to-rail output swing with loads up to 6mA. The MAX9016/MAX9018/MAX9020 have an open-drain output stage that makes them suitable for mixed-voltage system design. All devices are available in the ultra-small 8-pin SOT23 package.
Refer to the MAX9117–MAX9120 data sheet for similar single comparators with or without reference in a tiny SC70 package.
Applications
- 2-Cell Battery Monitoring/Management
- Automotive
- Discriminators
- Medical Instruments
- Mobile Communications
- Notebooks and PDAs
- Sensing at Ground or Supply Line
- Telemetry and Remote Systems
- Threshold Detectors
- Ultra-Low Power Systems
- Window Detectors
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9019EKA+ | 8-SOT_23-N/A | ||
MAX9019EKA+T | 8-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 28, 2020 - 1703R ASSEMBLY |
||
MAX9019EKA+ | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX9019EKA+ | PRODUCTION | |
MAX9019EKA+T | PRODUCTION | |
Jun 29, 2018 - 1703N ASSEMBLY |
||
MAX9019EKA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX9019 yet. Have something to say?
Start a Discussion on EngineerZone®