MAX9016

PRODUCTION

SOT23, Dual, Precision, 1.8V, Nanopower Comparators With/Without Reference

Dual, Precision, 1.8V, Nanopower Comparators With/Without Reference in SOT23

Part Models
2
1ku List Price
Starting From $1.08

Part Details

  • Ultra-Low Total Supply Current
    • 0.85µA (MAX9019/MAX9020)
    • 1.0µA (MAX9015A/MAX9016A)
    • 1.2µA (MAX9017/MAX9018)
  • Guaranteed Operation Down to 1.8V
  • Precision VOS < 5mV (max)
  • Internal 1.236V ±1% Reference (A Grade)
  • Input Voltage Range Extends 200mV Beyond-the-Rails
  • CMOS Push-Pull Output with ±6mA Drive Capability (MAX9015/MAX9017/MAX9019)
  • Open-Drain Output Versions Available (MAX9016/MAX9018/MAX9020)
  • Crowbar-Current-Free Switching
  • Internal 4mV Hysteresis for Clean Switching
  • No Phase Reversal for Overdriven Inputs
  • Dual Versions in Space-Saving 8-Pin SOT23 Package
  • AEC-Q100 Grade 3 Qualified, Refer to Ordering Information for the List of /V Parts
MAX9016
SOT23, Dual, Precision, 1.8V, Nanopower Comparators With/Without Reference
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX9017AEVKIT

Evaluation Kit for the MAX9017A/MAX9017B/MAX9018/MAX9019 and MAX9020

Features and Benefits

  • +1.8V to +5.5V Supply Voltage Range Across VDD and VSS
  • Dual-Channel Comparator with Built-in 1.24V Voltage Reference
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9017A evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate both MAX9017 and MAX9019 ICs. The MAX9017AEVKIT printed circuit board (PCB) comes installed with MAX9017AEKA/V+ in 8-SOT23 package.

The device is a low-power, dual comparator with internal 1.24V voltage reference. The EV kit operates from a single 1.8V to 5.5V DC power supply or from ±0.9V to ±2.75V split supply.

Applications

  • 2-Cell Battery Monitoring/Management
  • Discriminators
  • Medical Instruments
  • Mobile Communications
  • Notebooks and PDAs
  • Sensing at Ground or Supply Line
  • Telemetry and Remote Systems
  • Threshold Detectors
  • Ultra-Low Power Systems
  • Window Detectors

MAX9017AEVKIT
Evaluation Kit for the MAX9017A/MAX9017B/MAX9018/MAX9019 and MAX9020

Latest Discussions

No discussions on MAX9016 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed