MAX9013

PRODUCTION

SC70, 5ns, Low-Power, Single-Supply, Precision TTL Comparators

5ns, Low-Power, Single-Supply, Precision TTL Comparators in SC70 and SOT23 Packages

Part Models
4
1ku List Price
Starting From $2.16
Viewing:

Part Details

  • Ultra-Fast, 5ns Propagation Delay
  • Low Quiescent Current:
    • 900µA (MAX9010/MAX9011)
    • 1.3mA (MAX9013)
    • 2.4mA (MAX9012)
  • Single-Supply 4.5V to 5.5V Applications
  • Input Range Extends Below Ground
  • No Minimum Input Signal Slew-Rate Requirement
  • No Supply-Current Spikes During Switching
  • Stable when Driven with Slow-Moving Inputs
  • No Output Phase Reversal for Overdriven Inputs
  • TTL-Compatible Outputs (Complementary for MAX9013)
  • Latch Function Included (MAX9011/MAX9013)
  • High-Precision Comparators
    • 0.7mV Input Offset Voltage
    • 3.0V/mV Voltage Gain
  • Available in Tiny 6-Pin SC70 and SOT23 Packages
MAX9013
SC70, 5ns, Low-Power, Single-Supply, Precision TTL Comparators
MAX9010, MAX9011, MAX9012, MAX9013: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
MAX913 PRODUCTION Single/Dual, Ultra-Fast, Low-Power, Precision TTL Comparators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9013 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed