MAX8940

PRODUCTION

Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulator

Space-Saving, Low-Noise, High PSRR, Low-Dropout 120mA LDO

Part Models
2
1ku List Price
Starting From $0.54
Viewing:

Part Details

  • Space-Saving SC70
  • 25µVRMS Output Noise at 100Hz to 100kHz Bandwidth
  • 65dB PSRR at 10kHz
  • 120mV Dropout at 120mA Load
  • Stable with 1µF Ceramic Capacitor for Any Load
  • Guaranteed 120mA Output
  • Output Voltages: 2.8V or 3V
  • Low 40µA Ground Current
  • Excellent Load/Line Transient
  • Overcurrent and Thermal Protection
MAX8940
Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulator
MAX8940: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8940 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed