MAX8865S

Dual, Low-Dropout, 100mA Linear Regulators

Dual 100mA LDOs Fit in Only 0.024 Sq. Inch and 1.11mm Height

Viewing:

Part Details

  • Low Cost
  • Low, 55mV Dropout Voltage @ 50mA IOUT
  • Low, 105µA No-Load Supply Current
  • Low, 145µA Operating Supply Current (even in dropout)
  • Low, 350µVRMS Output Noise
  • Independent, Low-Current Shutdown Control
  • Thermal Overload Protection
  • Output Current Limit
  • Reverse Battery Protection
  • Dual Mode Operation: Fixed or Adjustable (1.25V to 5.5V) Outputs
MAX8865S
Dual, Low-Dropout, 100mA Linear Regulators
MAX8865R, MAX8865S, MAX8865T, MAX8866R, MAX8866S, MAX8866T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max8865s yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed