MAX8865

PRODUCTION

Dual, Low-Dropout, 100mA Linear Regulators

Dual 100mA LDOs Fit in Only 0.024 Sq. Inch and 1.11mm Height

Part Models
2
1ku List Price
Starting From $1.44

Part Details

  • Low Cost
  • Low, 55mV Dropout Voltage @ 50mA IOUT
  • Low, 105µA No-Load Supply Current
  • Low, 145µA Operating Supply Current (even in dropout)
  • Low, 350µVRMS Output Noise
  • Independent, Low-Current Shutdown Control
  • Thermal Overload Protection
  • Output Current Limit
  • Reverse Battery Protection
  • Dual Mode Operation: Fixed or Adjustable (1.25V to 5.5V) Outputs
MAX8865
Dual, Low-Dropout, 100mA Linear Regulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8865 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed