MAX882

PRODUCTION

5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 200mA Linear Regulator with Standby Mode

250mA LDOs Consume Just 11µA at Any Load and in Dropout

Part Models
5
1ku List Price
Starting From $2.05

Part Details

  • Foldback Current Limiting
  • High-Power (1.5W) 8-Pin SO Package
  • Dual Mode Operation: Fixed or Adjustable Output from 1.25V to 11V
  • Large Input Range (2.7V to 11.5V)
  • Internal 1.1Ω p-Channel Pass Transistor Draws No Base Current
  • Low 220mV Dropout Voltage at 200mA Output Current
  • 11µA (typ) Quiescent Current
  • 1µA (max) Shutdown Mode or 7µA (typ) Standby Mode
  • Low-Battery Detection Comparator
  • Reverse-Current Protection
  • Thermal-Overload Protection
MAX882
5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 200mA Linear Regulator with Standby Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 2
MAX603 PRODUCTION 5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
MAX604 PRODUCTION 5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX882 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed