MAX8819C
PMIC with Integrated Charger and Smart Power Selector™ in a 4mm x 4mm TQFN
A Complete Power Solution for Handheld Applications Includes a Battery Charger, Three Step-Down Converters, and WLED Power
Part Details
- Smart Power Selector
- Operates with No Battery Present
- USB/AC Adapter One-Cell Li+ Charger
- Three 2MHz Step-Down Converters
- 95% Peak Efficiency
- 100% Duty Cycle
- ±3% Output Accuracy over Load/Line/Temperature
- 2 to 6 Series WLED Driver with Dimming Control
- Active-Low REG1 Reset Output
- Short-Circuit/Thermal-Overload/Input Undervoltage/Overvoltage Protection
- Power-Up/Down Sequencing (MAX8819C)
- Total Solution Size: Less Than 90mm²
The MAX8819_ is a complete power solution for MP3 players and other handheld applications. The IC includes a battery charger, step-down converters, and WLED power. It features an input current-limit switch to power the IC from an AC-to-DC adapter or USB port, a 1-cell lithium ion (Li+) or lithium polymer (Li-Poly) charger, three step-down converters, and a step-up converter with serial step dimming for powering two to six white LEDs. All power switches for charging and switching the system load between battery and external power are included on-chip. No external MOSFETs are required. The MAX8819C offers a sequenced power-up/power-down of OUT1, OUT2, and then OUT3.
Maxim's Smart Power Selector makes the best use of AC-to-DC adapter power or limited USB power. Battery charge current and input current limit are independently set. Input power not used by the system charges the battery. Charge current is resistor programmable and the input current limit can be selected as 100mA, 500mA, or 1A. Automatic input selection switches the system load from battery to external power. In addition, on-chip thermal limiting reduces the battery charge rate to prevent charger overheating.
Applications
- Cellular Telephones
- Digital Cameras
- Handheld Instrumentation
- Low-Power Handheld Products
- MP3 Players
- PDAs
- Portable GPS Devices
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX8671X | PMIC with Integrated Charger and Smart Power Selector for Handheld Devices |
Evaluation Kits
Latest Discussions
No discussions on max8819c yet. Have something to say?
Start a Discussion on EngineerZone®