MAX8794

PRODUCTION

Low-Voltage DDR Linear Regulator

Low-Cost, Low-Voltage DDR Linear Regulator Sources and Sinks Up to 3A Peak (typ) Using Internal n-Channel MOSFETs

Part Models
4
1ku List Price
Starting From $2.98
Viewing:

Part Details

  • Internal Power MOSFETs with Current Limit (3A typ)
  • Fast Load-Transient Response
  • External Reference Input with Reference Output Buffer
  • 1.1V to 3.6V Power Input
  • ±15mV (max) Load-Regulation Error
  • Thermal-Fault Protection
  • Shutdown Input
  • Power-Good Window Comparator with 2ms (typ) Delay
  • Small, Low-Profile, 10-Pin, 3mm x 3mm TDFN Package
  • Ceramic or Polymer Output Capacitors
MAX8794
Low-Voltage DDR Linear Regulator
MAX8794: Typical Operating Circuit MAX8794 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8794 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed